Log in
Skip navigation
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Motors
Mobile motors
Gear motors
Rugid aluminum gear motors
26707-LAF
GEAR MOTOR ASSY
26707-LAF
Tools
Add to comparison
Add to comparison
26707-LAF
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
5.110
Product height mm
129.794
Product length in
6.570
Product length mm
166.878
Product width in
5.120
Product width mm
130.048