Product specifications
Characteristic | Value |
---|---|
Brand | Danfoss |
Case drain | I 9/16bpl |
Code title | Series 26 gear motor |
Design code | A |
Displacement | 23.1 cm3/r [1.41 in3/r] |
Identification | Standard |
Mounting feature | SAEa 2 p83 b106 h12 |
Output shaft | Str 19 r5x25 32 |
Paint | Black (209-13b) |
Ports and location | 7/8-14s 7/8-14s |
Relief valve full flow setting | No relief valve setting |
Relief valve type | No relief valve |
Rotation | Bi-directional |
Special features | NO SPECIAL FEATURES |
Test data | Generic |
Unit type | Plain |