Danfoss logo
CLM 8S 520 MOTOR, CLM-08-S-0520-2AX-S34-S13-SAN-3CII-N-CD-SB10-SP-DD-NNNNNN-product-details

CLM 8S 520 MOTOR, CLM-08-S-0520-2AX-S34-S13-SAN-3CII-N-CD-SB10-SP-DD-NNNNNN

11300641

Model code: CLM-08-S-0520-2AX-S34-S13-SA-N-3CII-N-CD-SB10-SP-DD-NNNNNN


Tools

Product specifications

Characteristic
Value
Description
Model Code 1CLM-08-S-0520-2AX-S34-S13-SA
Model Code 2N-3CII-N-CD-SB10-SP-DD-NNNNNN

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm