Cam lobe motors-product-category

Cam lobe motors

Developed with customers to meet their evolving mobile transmission needs, our THORX cam lobe motors deliver high performance and efficiency with a proven radial-piston design. The easy-to-fit CLM S and CLM T reduce shock by up to 70 percent in applications such as skid loaders, while the CLM C motor is optimized for drum drives, offering up to 90 percent ripple reduction and 92 percent total efficiency for smoother compaction.

Features and benefits

  • Next-generation cam-lobe technology
  • Robust sealing
  • Modular options such as speed sensors and parking brakes
  • Reliable, high-torque performance
  • Optimized for mobile applications

Applications

  • Construction machines with chain drives
  • Off-highway machines
  • Skid loaders
  • Drum drives

Product types shown: 3