CLM T motors-product-category

CLM T motors

Designed for the toughest jobs, our CLM T motors provide high efficiency, smooth speed changeover, long lifetime, and integrated parking brakes. The novel shape and central flange fully use the space within even the smallest tracks. CLM T motors are interchangeable with today's most common track loader solutions, and they can be easily configured for size, mounting, and ports.

Features and benefits

  • Available in two frame sizes
  • Easy-to-fit central flange
  • Market leading high efficiency
  • 70% shock reduction at changeover
  • Multiple mounting and port configurations
  • Interchangeable design
  • Speed sensor

Applications

  • Compact track loaders
  • Compact dozer loaders
  • Utility loaders