CLM T motors
Our CLM T motors are designed for the toughest jobs, featuring high-efficiency, smooth speed changeover, longer lifetime and integrated parking brake. The novel shape with central flange fully uses the space within even the smallest tracks. CLM T motors are designed to be interchangeable with the most common solutions for track loaders today. The motor series can be easily configured with a wide variety of sizes, mounting configurations, and port options.
Features and benefits
- Available in two frame sizes
- Easy-to-fit central flange
- Market leading high efficiency
- 70% shock reduction at changeover
- Multiple mounting and port configurations
- Interchangeable design
- Speed sensor
Applications
- Compact track loaders
- Compact dozer loaders
- Utility loaders
Products shown: 0