CLM S motors
With displacement from ranging from 160 cm3 to 820 cm3 [9.8 in3 to 50.0 in3] for pressures up to 400 bar [5,800 psi], the CLM S motor is designed to fit construction machines with chain drives, such as skid steer loaders. Using proven technology refined by Danfoss, this radial piston motor has been optimized for physical size, life span, features, and installation cost. It is most commonly combined with other products to transfer and control hydraulic power in closed-circuit medium-power propel applications.
Features and benefits
- Smooth two-speed operation
- A-style and universal mounting configurations
- Splined and dual-sprocket shaft options
- Compact drive solution, easing installation
- High power density
- Reduced heat generation
- Superior machine handling with smooth, predictable speed changeover, regardless of oil temperature
Applications
- Skid steer loaders
- Chain drive
- Horizontal directional drills
Specifications
THORX™ CLM S
Frame size | 5 | 8 |
Speed | 875 rpm | 465 rpm |
Maximum pressure | 400 bar [5,800 psi] | 400 bar [5,800 psi] |
Maximum torque | 2,670 Nm [23,630 lb in] | 5,480 Nm [48,500 lbf-in] |
Displacement range | 160 cm3 to 400 cm3[9.8 in3 to 24.4 in3] | 470 cm3 to 820 cm3[28.7 in3 to 50.0 in3] |
Brake torque | 2,200 Nm [19,475 lbf-in] | 2,200 Nm [19,475 lbf-in] |
Flushing valve | 2.5 l/min to 12.5 l/min [0.7 US gal/min to 3.3 US gal/min] | 2.5 l/min to 12.5 l/min [0.7 US gal/min to 3.3 US gal/min] |
Optional features | * Speed sensor | * Two-speed * Speed sensor |