Product specifications
Characteristic | Value | Description |
---|---|---|
Model Code | MH0097AA08AA0000000000000AA00J | |
Motor Series | H Series | |
Valve system | Spool valve | |
Orbital gearwheel set type | Gerotor | |
Motor size | 160 | |
Geometric displacement [cm3/r [in3/r]] | 159 [9.7] | |
Motor type | Standard | |
Motor function | Standard | |
Mounting flange type | 2 Bolt - A | |
Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 82.5 x 3.1, 106.4, 13.6 [3.25 x 0.12, 4.19, 0.54] | |
Shaft type | Straight | |
Shaft dimension | Dia. 1 inch, Crosshole 0.406 inch, 1/4 - 20 UNC-2B thread in shaft end | |
Shaft Key | n/a | |
Main port thread type | UN / UNF | |
Main port style | Sideport - aligned | |
Main port dimension | 7/8 - 14 UNF-2B SAE O-Ring port | |
Drain Port Dimension | None | |
Brake Release Port Dimension | n/a | |
Painted | Yes | |
Paint information | Primer, Black, Low gloss | |
Special Features Assembly | Standard | |
Dust seal | Standard | |
Shaft Seal | NBR - Standard | |
Seal Kit | 60540-000 | |
Front bearing type | Journal bearing | |
Rear bearing type | Journal bearing | |
Orbital gearwheel set | Standard | |
Check valve function | No | |
Hydraulic valve function | None | |
Sensor | None | |
Packaging | No data available | |
Name Tag | Danfoss name tag | |
Design Code | 09 | |
Brand | Danfoss | |
Sub brand | Char-Lynn |