Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Design code | Twelfth |
| Displacement | 165 cm3/r (10.0689 in3/r) |
| Flange | 2 bolt flange |
| Output shaft type | 1" Straight W-key |
| Port Type | G1/2 O-ring port |
| Product series | S Series |
| Special feature | With drain |
| Sub brand | Char-Lynn |