Danfoss logo
Danfoss Char-Lynn 2000 Series Disc Geroler StandardM02096AH04AG0200013000000ABAAF (RIGHT)

MOTOR-ORBITAL,2000 SERIES 305 [18.7], M02187AH02AG0200010000000AAAAF, M02187AH02AG0200010000000AAAAF

104-1720-006


Tools

Product specifications

Characteristic
Value
Model CodeM02187AH02AG0200010000000AAAAF
Motor Series2000 Series
Valve systemDisc valve with valve drive
Orbital gearwheel set typeGeroler
Motor size305
Geometric displacement [cm3/r [in3/r]]306.6 [18.71]
Motor typeStandard
Motor functionStandard
Mounting flange type4 Bolt - Square
Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]]82.6 x 6.4, 106.4, 13.6 [3.25 x 0.25, 4.19, 0.54]
SHAFT TYPEStraight
Shaft dimensionDia. 1 1/4 inch, 3/8 - 16 UNC-2B thread in shaft end
Shaft KeySquare key, 5/16 x 5/16 x 1 1/4 inch
Main port thread typeBSP
Main port styleSideport - staggered
Main port dimensionG 1/2
Drain Port DimensionG 1/4
Brake Release Port Dimensionn/a
PaintedNo
Paint informationn/a
Special features hardwareNone
Special Features AssemblyStandard
Dust sealStandard
Shaft SealNBR - Standard
Seal Kit9900684-000
Front bearing typeTapered roller bearing
Rear bearing typeTapered roller bearing
Orbital gearwheel setStandard
Check valve functionYes
Hydraulic valve functionNone
SensorNone
PackagingSingle pack
Name TagDanfoss name tag
Design code06
AccessoriesNone
BrandDanfoss
Case flow optionsG1/4
Customer identificationNone
Design codeSixth
Displacement306.6 cm3/r [18.71 in3/r]
Geroler optionsStandard
Low pressure reliefNone
Low pressure reliefNone
MOUNTING TYPE4 s p83 b106 h14
Mounting type4 s p83 b106 h14
Output shaft typeStr 1.25in 3/8-16 s5/16x1.25in
Output shaft typeStr 1.25in 3/8-16 s5/16x1.25in
Paint packagingNo paint
Port typeSta g1/2
Pressure flow optionNone
ProductMotor
Product View (Switch)Global (Standard)
Seal optionsStandard
Seal optionsStandard
Series2000 series
Series2000 series
Special assembly instructionsNone
Sub brandChar-Lynn