Product specifications
Characteristic | Value | Description |
---|---|---|
Model Code | M02080AC02AA0100010AA0000ABAAF | |
Motor Series | 2000 Series | |
Valve system | Disc valve with valve drive | |
Orbital gearwheel set type | Geroler | |
MOUNTING TYPE | 2 s p83 b106 h14 | |
Motor size | 130 | |
Geometric displacement [cm3/r [in3/r]] | 130.6 [7.97] | |
Motor type | Standard | |
Motor function | Standard | |
Mounting flange type | 2 Bolt - A | |
Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 82.6 x 6.4, 106.4, 13.6 [3.25 x 0.25, 4.19, 0.54] SAE A | |
Shaft type | Straight | |
Shaft dimension | Dia. 1 1/4 inch, 3/8 - 16 UNC-2B thread in shaft end | |
Shaft Key | Square key, 5/16 x 5/16 x 1 1/4 inch | |
Main port thread type | UN / UNF | |
Main port style | Sideport - staggered | |
Main port dimension | 7/8 - 14 UNF-2B SAE O-Ring port | |
Drain Port Dimension | 7/16 - 20 UNF-2B SAE O-Ring port | |
Brake Release Port Dimension | n/a | |
Painted | Yes | |
Paint information | Primer, Black, Low gloss | |
Special Features Assembly | Standard | |
Dust seal | Standard | |
Shaft Seal | NBR - Standard | |
Seal Kit | 61258-000 | |
Front bearing type | Tapered roller bearing | |
Rear bearing type | Tapered roller bearing | |
Orbital gearwheel set | Standard | |
Check valve function | Yes | |
Hydraulic valve function | None | |
Sensor | Speed, Hall effect, 30 pulses, 127 mm [5.0 inch] wire length, Packard weather pac shroud connector | |
Packaging | Single pack | |
Name Tag | Danfoss name tag | |
Design code | 06 | |
Brand | Danfoss | |
Low pressure relief | None | |
Output shaft type | Str 1.25in 3/8-16 s5/16x1.25in | |
Seal options | Standard | |
Series | 2000 series | |
Sub brand | Char-Lynn |