Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Motors
Mobile motors
Low-speed high-torque motors
Orbital motors
Danfoss orbital motor quick selector
104-6430-005
MOTOR-ORBITAL,2K SW SERIES 160 [9.7]
104-6430-005
Tools
Add to comparison
Add to comparison
104-6430-005
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
5.300
Product height mm
134.620
Product length in
10.200
Product length mm
259.080
Product width in
5.700
Product width mm
144.780
Sub brand
Char-Lynn