Danfoss logo
Danfoss Char-Lynn 4000 Series 4-Bolt square SAE B (slots)_side port staggered (RIGHT)

4K MOTOR/PR BLACK/SP SEN READY, M04125AF10AB0200000AF0000AA00F, M04125AF10AB0200000AF0000AA00F

109-1746-006


Tools

Product specifications

Characteristic
Value
Model CodeM04125AF10AB0200000AF0000AA00F
Motor Series4000 Series
Valve systemDisc valve with valve drive
Orbital gearwheel set typeGeroler
Motor size205
Geometric displacement [cm3/r [in3/r]]205.5 [12.54]
Motor typeStandard
Motor functionStandard
Mounting flange type4 Bolt - Square
Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]]127.0 x 12.5, 161.9, 14.3 [5.00 x 0.49, 6.38, 0.56] SAE C
SHAFT TYPESplined
Shaft dimensionDia. 1 1/2 inch, 17T, 3/8 - 16 UNC-2B thread in shaft end
Shaft Keyn/a
Main port thread typeUN / UNF
Main port styleSideport - staggered
Main port dimension1 1/16 - 12 UN-2B SAE O-Ring port
Drain Port Dimension7/16 - 20 UNF-2B SAE O-Ring port
Brake Release Port Dimensionn/a
PaintedYes
Paint informationPrimer, Black, Low gloss
Special features hardwareNone
Special Features AssemblyStandard
Dust sealStandard
Shaft SealNBR - Standard
Seal Kit61232-000
Front bearing typeTapered roller bearing
Rear bearing typeTapered roller bearing
Orbital gearwheel setStandard
Check valve functionYes
Hydraulic valve functionNone
SensorSpeed sensor ready, 30 pulses
PackagingSingle pack
Name TagDanfoss name tag
Design code06
AccessoriesSsr 30p
Case flow options7/16-20 check valve
Customer identificationNone
Design codeSixth
Displacement205.5 cm3/r [12.54 in3/r]
Geroler optionsStandard
Low pressure reliefNone
Low pressure reliefNone
MOUNTING TYPE4 s p127 b162 h14
Mounting type4 s p127 b162 h14
Output shaft typeSpl 17t 12/24 3/8-16 sl31
Output shaft typeSpl 17t 12/24 3/8-16 sl31
Paint packagingBlack, individual box
Port TypeSta 1 1/16-12
Pressure flow optionNone
ProductMotor
Product View (Switch)Global (Standard)
Seal optionsStandard
Seal optionsStandard
Series4000 series
Series4000 series
Special assembly instructionsNone