Product specifications
Characteristic | Value | Description |
|---|---|---|
| Model Code | M04171AD02AB0200004000000AA00F | |
| Motor Series | 4000 Series | |
| Valve system | Disc valve with valve drive | |
| Orbital gearwheel set type | Geroler | |
| Mounting type | 4 W P127 B148 1/2-13 | |
| Motor size | 280 | |
| Geometric displacement [cm3/r [in3/r]] | 280.1 [17.09] | |
| Motor type | Wheel | |
| Motor function | Standard | |
| Mounting flange type | 4 Bolt - Wheel | |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 127.0 x 9.1, 147.6, 1/2 - 13 UNC-2B [5.00 x 0.36, 5.81, 1/2 - 13 UNC-2B] | |
| Shaft dimension | Dia. 1 5/8 inch, 1:8, 1 1/4 - 18 UNEF-2A thread in shaft end | |
| Shaft Key | Square key, 7/16 x 1 1/4 inch | |
| Main port thread type | UN / UNF | |
| Main port style | Sideport - staggered | |
| Main port dimension | 1 1/16 - 12 UN-2B SAE O-Ring port | |
| Drain Port Dimension | 7/16 - 20 UNF-2B SAE O-Ring port | |
| Brake Release Port Dimension | n/a | |
| Painted | Yes | |
| Paint information | Primer, Black, Low gloss | |
| Special Features Assembly | Standard | |
| Dust seal | Seal Guard | |
| Shaft Seal | NBR - Standard | |
| Seal Kit | 61290-000 | |
| Front bearing type | Tapered roller bearing | |
| Rear bearing type | Tapered roller bearing | |
| Orbital gearwheel set | Standard | |
| Check valve function | Yes | |
| Hydraulic valve function | None | |
| Sensor | None | |
| Packaging | Single pack | |
| Name Tag | Danfoss name tag | |
| Design code | 06 | |
| Brand | DANFOSS | Danfoss |
| Low pressure relief | None | |
| Product height in | 5.860 | |
| Product height mm | 148.844 | |
| Product length in | 9.150 | |
| Product length mm | 232.410 | |
| Product width in | 5.860 | |
| Product width mm | 148.844 | |
| Seal options | Seal guard | |
| Series | 4000 series | |
| Sub brand | CHAR-LYNN | Char-Lynn |
