Danfoss logo
4K MOTOR/PR BLACK, M04190AC23AA0100000000000AA00F, M04190AC23AA0100000000000AA00F-product-details

4K MOTOR/PR BLACK, M04190AC23AA0100000000000AA00F, M04190AC23AA0100000000000AA00F

110-1283-006


Tools

Product specifications

Characteristic
Value
Model CodeM04190AC23AA0100000000000AA00F
Motor Series4000 Series
Valve systemDisc valve with valve drive
Orbital gearwheel set typeGeroler
Motor size310
Geometric displacement [cm3/r [in3/r]]311.8 [19.03]
Motor typeWheel
Motor functionStandard
Mounting flange type4 Bolt - Wheel
Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]]139.7 x 9.1, 165.1, 14.3 [5.50 x 0.36, 6.50, 0.56]
SHAFT TYPEStraight
Shaft dimensionDia. 1 1/2 inch, 3/8 - 16 UNC-2B thread in shaft end
Shaft KeySquare key, 3/8 x 1 5/8 inch
Main port thread typeUN / UNF
Main port styleSideport - staggered
Main port dimension7/8 - 14 UNF-2B SAE O-Ring port
Drain Port Dimension9/16 - 18 UNF-2B SAE O-Ring port
Brake Release Port Dimensionn/a
PaintedYes
Paint informationPrimer, Black, Low gloss
Special features hardwareStandard
Special Features AssemblyStandard
Dust sealStandard
Shaft SealNBR - Standard
Seal Kit61232-000
Front bearing typeTapered roller bearing
Rear bearing typeTapered roller bearing
Orbital gearwheel setStandard
Check valve functionNo
Hydraulic valve functionNone
SensorNone
PackagingSingle pack
Name TagDanfoss name tag
Design code06
AccessoriesNone
Case flow options9/16-18 shuttle valve
Customer identificationNone
Design codeSixth
Displacement311.8 cm3/r [19.03 in3/r]
Geroler optionsStandard
Low pressure reliefNone
Low pressure reliefNone
MOUNTING TYPE4 w p140 b165 h14
Mounting type4 w p140 b165 h14
Output shaft typeStr 1.5in 3/8-16 s3/8x1 5/8in
Paint packagingBlack, individual box
Port TypeSta 7/8-14
Pressure flow optionNone
ProductMotor
Product View (Switch)Global (Standard)
Seal optionsStandard
Seal optionsStandard
Series4000 series
Series4000 series
Special assembly instructionsNone