Product specifications
Characteristic | Value |
---|---|
Model Code | OMV-0500-C-NN-S16-AE-1E-NNN-N-N-1B-1-N-NN-AAE12-NN-NN-NN-SP-NNN |
Motor Series | OMV Series |
Valve system | Disc valve with valve drive |
Orbital gearwheel set type | Geroler |
Motor size | 500 |
Geometric displacement [cm3/r [in3/r]] | 499.6 [30.49] |
Motor type | Short |
Motor function | Standard |
Mounting flange type | 4 Bolt - Short |
Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 140.0 x 8.0, 180.0, 14.0 [5.51 x 0.32, 7.09, 0.55] |
Shaft type | None |
Shaft dimension | n/a |
Shaft Key | n/a |
Main port thread type | BSP |
Main port style | Sideport - staggered |
Main port dimension | G 1, 4 x M12 block mounting threads |
Drain Port Dimension | G 1/4 |
Brake Release Port Dimension | n/a |
Painted | Yes |
Paint information | Painted, Black, Medium gloss |
Special features hardware | Standard |
Special Features Assembly | Standard |
Dust seal | n/a |
Shaft Seal | n/a |
Seal Kit | 151B0125 |
Front bearing type | n/a |
Rear bearing type | n/a |
Orbital gearwheel set | Standard |
Check valve function | Yes |
Hydraulic valve function | None |
Sensor | None |
Packaging | Single pack |
Name Tag | Danfoss name tag |
Design code | 2 |
Delete Model Code | Yes |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |