Product specifications
Characteristic | Value | Description |
|---|---|---|
| Model Code | M0J05A01A1000A0B | |
| Motor Series | J Series | |
| Valve system | Spool valve | |
| Orbital gearwheel set type | Geroler | |
| Motor Size | 8 | |
| Geometric displacement [cm3/r [in3/r]] | 8.2 [0.50] | |
| Motor type | Standard | |
| Motor function | Standard | |
| Mounting flange type | 5 Bolt - Round | |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 31.5 x 5.1, 45.0, 1/4 - 28 UNF [1.24 x 0.20, 1.77, 1/4 - 28 UNF] | |
| Shaft type | Straight | |
| Shaft dimension | Dia. 5/8 inch, 1/4 - 28 UNF-2B thread in shaft end | |
| Shaft Key | Square key | |
| Main port thread type | UN / UNF | |
| Main port style | Endport - aligned | |
| Main port dimension | 9/16 - 18 UNF-2B SAE O-Ring port | |
| Drain Port Dimension | 3/8 - 24 UNF-2B SAE O-Ring port | |
| Brake Release Port Dimension | n/a | |
| Painted | Yes | |
| Paint information | Primer, Black, Low gloss | |
| Special Features Assembly | Standard | |
| Dust seal | Standard | |
| Shaft Seal | NBR - Standard | |
| Seal Kit | No data available | |
| Front bearing type | Journal bearing | |
| Rear bearing type | Journal bearing | |
| Orbital gearwheel set | Standard | |
| Check valve function | No | |
| Hydraulic valve function | None | |
| Sensor | None | |
| Packaging | Single pack | |
| Name Tag | Danfoss name tag | |
| Brand | DANFOSS | Danfoss |
| Product height in | 2.530 | |
| Product height mm | 64.262 | |
| Product length in | 5.460 | |
| Product length mm | 138.684 | |
| Product width in | 2.380 | |
| Product width mm | 60.452 | |
| Sub brand | CHAR-LYNN | Char-Lynn |
