Product specifications
Characteristic | Value |
|---|---|
| Model Code | M0J19A01D000000B |
| Motor Series | J Series |
| Valve system | Spool valve |
| Orbital gearwheel set type | Geroler |
| Motor Size | 30 |
| Geometric displacement [cm3/r [in3/r]] | 31.6 [1.93] |
| Motor type | Standard |
| Motor function | Standard |
| Mounting flange type | 5 Bolt - Round |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 31.5 x 5.1, 45.0, 1/4 - 28 UNF [1.24 x 0.20, 1.77, 1/4 - 28 UNF] |
| Shaft type | Straight |
| Shaft dimension | Dia. 5/8 inch, 1/4 - 28 UNF-2B thread in shaft end |
| Shaft Key | Square key |
| Main port thread type | UN / UNF |
| Main port style | Sideport - aligned |
| Main port dimension | 9/16 - 18 UNF-2B SAE O-Ring port |
| Drain Port Dimension | None |
| Brake Release Port Dimension | n/a |
| Painted | No |
| Paint information | n/a |
| Special Features Assembly | Standard |
| Dust seal | Standard |
| Shaft Seal | NBR - Standard |
| Seal Kit | No data available |
| Front bearing type | Journal bearing |
| Rear bearing type | Journal bearing |
| Orbital gearwheel set | Standard |
| Check valve function | No |
| Hydraulic valve function | None |
| Sensor | None |
| Packaging | Single pack |
| Name Tag | Danfoss name tag |
| Brand | Danfoss |
| Product height in | 2.530 |
| Product height mm | 64.262 |
| Product length in | 5.550 |
| Product length mm | 140.970 |
| Product width in | 2.380 |
| Product width mm | 60.452 |
| Sub brand | Char-Lynn |
