Product specifications
Characteristic | Value |
---|---|
Model Code | TMT-0500-D-NN-U16-AV-1D-NNN-N-N-1B-0-N-NN-NNNNN-NN-NN-NN-SP-NNN |
Motor Series | TMT Series |
Valve system | Disc valve with valve drive |
Orbital gearwheel set type | Geroler |
Motor size | 500 |
Geometric displacement [cm3/r [in3/r]] | 494.8 [30.19] |
Motor type | Short |
Motor function | Standard |
Mounting flange type | 6 Bolt - Short |
Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 140.0 x 0.0, 110.0, M12 [5.51 x 0.0, 4.33, M12] |
Shaft type | None |
Shaft dimension | n/a |
Shaft Key | n/a |
Main port thread type | BSP |
Main port style | Sideport - staggered |
Main port dimension | G 3/4 |
Drain Port Dimension | G 1/4 |
Brake Release Port Dimension | n/a |
Painted | No |
Paint information | n/a |
Special features hardware | Standard |
Special Features Assembly | Standard |
Dust seal | n/a |
Shaft Seal | n/a |
Seal Kit | 151B0176 |
Front bearing type | n/a |
Rear bearing type | n/a |
Orbital gearwheel set | Standard |
Check valve function | No |
Hydraulic valve function | None |
Sensor | None |
Packaging | Single pack |
Name Tag | Danfoss name tag |
Design code | 00 |
Delete Model Code | Yes |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |