Danfoss logo
MOTOR-ORBITAL,4000C SERIES 325 [19.8], ADK20BE98AA010000011000A-product-details

MOTOR-ORBITAL,4000C SERIES 325 [19.8], ADK20BE98AA010000011000A

167-0125-001


Tools

Product specifications

Characteristic
Value
Model CodeADK20BE98AA010000011000A
Motor Series4000 Compact Series
Valve systemDisc valve with valve drive
Orbital gearwheel set typeGeroler
Motor size325
Geometric displacement [cm3/r [in3/r]]324.6 [19.81]
Motor typeWheel
Motor functionStandard
Mounting flange type4 Bolt - Wheel
Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]]139.7 x 9.2, 165.1, 13.5 [5.50 x 0.36, 6.50, 0.53] Rear: 139.7 x 8.2, 165.1, 13.5 [5.50 x 0.32, 6.50, 0.53]
Shaft dimensionDia. 1 5/8 inch, 1 1/4 - 18 UNEF -2A thread in shaft end
Shaft KeySquare key, 7/16 x 1 1/4 inch
Main port thread typeUN / UNF
Main port styleSideport - staggered
Main port dimension7/8 - 14 UNF-2B SAE O-Ring port
Drain Port Dimension7/16 - 20 UNF-2B SAE O-Ring port
Brake Release Port Dimensionn/a
PaintedNo
Paint informationn/a
Special Features AssemblyStandard
Dust sealStandard
Shaft SealNBR - Standard
Front bearing typeTapered roller bearing
Rear bearing typeTapered roller bearing
Orbital gearwheel setStandard
Check valve functionYes
Hydraulic valve functionNone
SensorNone
PackagingSingle pack
Name TagDanfoss name tag
Design code01
BrandDanfoss
Low pressure reliefNone
Output shaft typeTap 1.625in
Product View (Switch)Global (Standard)
Series4000 compact series
Sub brandChar-Lynn