Product specifications
Characteristic | Value | Description |
|---|---|---|
| Model Code | ADK20BM17AJ1900000280RTA | |
| Motor Series | 4000 Compact Series | |
| Valve system | Disc valve with valve drive | |
| Orbital gearwheel set type | Geroler | |
| Motor size | 325 | |
| Geometric displacement [cm3/r [in3/r]] | 324.6 [19.81] | |
| Motor type | Standard | |
| Motor function | Standard | |
| Mounting flange type | 2 Bolt - B | |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 101.6 x 6.4, 146.0, 17.5 [4.00 x 0.25, 5.75, 0.69] | |
| Shaft type | Splined | |
| Shaft dimension | Dia. 1.11 inch, 17T | |
| Shaft Key | n/a | |
| Main port thread type | UN / UNF | |
| Main port style | Sideport - 180 deg to each other | |
| Main port dimension | 3/4 - 16 UNF-2B SAE O-Ring port | |
| Drain Port Dimension | 7/16 - 20 UNF-2B SAE O-Ring port - Spec. Component | |
| Brake Release Port Dimension | n/a | |
| Painted | Yes | |
| Paint information | Primer, Black, Low gloss | |
| Special Features Assembly | Standard | |
| Dust seal | Standard | |
| Shaft Seal | NBR - Standard | |
| Front bearing type | Tapered roller bearing | |
| Rear bearing type | Tapered roller bearing | |
| Orbital gearwheel set | Free running | |
| Check valve function | Yes | |
| Hydraulic valve function | Cross over relief valve @ 103.4 bar [1500 psi] | |
| Sensor | None | |
| Packaging | Bulk box | |
| Name Tag | Customized | |
| Design code | 01 | |
| Brand | DANFOSS | Danfoss |
| Low pressure relief | None | |
| Series | 4000 compact series | |
| Sub brand | CHAR-LYNN | Char-Lynn |