Danfoss logo
MOTOR-ORBITAL,4000C SERIES 490 [29.8], ADK30AC02AA0100000000A0A-product-details

MOTOR-ORBITAL,4000C SERIES 490 [29.8], ADK30AC02AA0100000000A0A

169-0237-001


Tools

Product specifications

Characteristic
Value
Model CodeADK30AC02AA0100000000A0A
Motor Series4000 Compact Series
Valve systemDisc valve with valve drive
Orbital gearwheel set typeGeroler
Motor size490
Geometric displacement [cm3/r [in3/r]]489.0 [29.84]
Motor typeStandard
Motor functionStandard
Mounting flange type2 Bolt - A
Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]]82.6 x 6.4, 106.4, 13.6 [3.25 x 0.25, 4.19, 0.54] SAE A
Shaft typeStraight
Shaft dimensionDia. 1 1/4 inch, 3/8 - 16 UNC-2B thread in shaft end
Shaft KeySquare key, 5/16 x 1 1/4 inch
Main port thread typeUN / UNF
Main port styleSideport - staggered
Main port dimension7/8 - 14 UNF-2B SAE O-Ring port
Drain Port Dimension7/16 - 20 UNF-2B SAE O-Ring port
Brake Release Port Dimensionn/a
PaintedYes
Paint informationPrimer, Black, Low gloss
Special Features AssemblyStandard
Dust sealStandard
Shaft SealNBR - Standard
Seal KitNo data available
Front bearing typeTapered roller bearing
Rear bearing typeTapered roller bearing
Orbital gearwheel setStandard
Check valve functionYes
Hydraulic valve functionNone
SensorNone
PackagingSingle pack
Name TagDanfoss name tag
Design code01
BrandDanfoss
Low pressure reliefNone
MOUNTING TYPE2 s p83 b106 h14
Output shaft typeStr 1.25in 3/8-16 s5/16x1.25in
Product View (Switch)Global (Standard)
Series4000 compact series
Sub brandChar-Lynn