Danfoss logo
DELTA MOTOR, MDL460AA02AA0C0000001AA00B-product-details

DELTA MOTOR, MDL460AA02AA0C0000001AA00B

184-0036-002


Tools

Product specifications

Characteristic
Value
Model CodeMDL460AA02AA0C0000001AA00B
Motor SeriesDelta Series
Valve systemDisc valve on the output shaft
Orbital gearwheel set typeGeroler
Motor size755
Geometric displacement [cm3/r [in3/r]]754 [46.0]
Motor typeWheel
Motor functionStandard
Mounting flange type4 Bolt - Wheel
Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]]82.6 x 6.4, 147.6, 13.6 [3.25 x 0.25, 5.81, 0.54] Rear: 127.0 x 13.9, 147.6, 13.6 [5.00 x 0.55, 5.81, 0.55]
Shaft dimensionDia. 1 1/4 inch, 1:8 SAE J501, 1 - 20 UNEF-2A thread in shaft end
Shaft KeySquare key, 5/16 x 1 inch
Main port thread typeUN / UNF
Main port styleSideport - aligned
Main port dimension7/8 - 14 UNF-2B SAE O-Ring port
Drain Port DimensionNone
Brake Release Port Dimensionn/a
PaintedNo
Paint informationn/a
Special features hardwareSpec. Component
Special Features AssemblyDirection of rotation
Dust sealStandard
Shaft SealNBR - Standard
Seal Kit9900436-000
Front bearing typeNeedle roller bearing
Rear bearing typeNeedle roller bearing
Orbital gearwheel setSpecial
Check valve functionNo
Hydraulic valve functionNone
SensorNone
PackagingSingle pack
Name TagDanfoss name tag