Product specifications
Characteristic | Value |
|---|---|
| Model Code | MDL107AB04AA009000001AB00B |
| Motor Series | Delta Series |
| Valve system | Disc valve on the output shaft |
| Orbital gearwheel set type | Geroler |
| Mounting type | 6 s p83 b106 h14 pl3 |
| Motor Size | 175 |
| Geometric displacement [cm3/r [in3/r]] | 176 [10.7] |
| Motor type | Standard |
| Motor function | Standard |
| Mounting flange type | 6 Bolt - Magneto |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 82.6 x 2.5, 106.4, 13.6 [3.25 x 0.10, 4.19, 0.54] SAE A |
| Shaft type | Splined |
| Shaft dimension | Dia. 1 1/4 inch, 14T, 3/8 - 16 UNC-2B thread in shaft end |
| Shaft Key | n/a |
| Main port thread type | UN / UNF |
| Main port style | Sideport - aligned |
| Main port dimension | 7/8 - 14 UNF-2B SAE O-Ring port |
| Drain Port Dimension | None |
| Brake Release Port Dimension | n/a |
| Painted | Yes |
| Paint information | Primer, Black, Low gloss |
| Special Features Assembly | Direction of rotation |
| Dust seal | Standard |
| Shaft Seal | Spec. Component |
| Seal Kit | 9901039-000 |
| Front bearing type | Needle roller bearing |
| Rear bearing type | Needle roller bearing |
| Orbital gearwheel set | Standard |
| Check valve function | No |
| Hydraulic valve function | None |
| Sensor | None |
| Packaging | Single pack |
| Name Tag | Danfoss name tag |
| Brand | Danfoss |
| Output shaft type | Spl 14t 12/24 sl33 |
| Product height in | 5.310 |
| Product height mm | 134.874 |
| Product length in | 8.640 |
| Product length mm | 219.456 |
| Product width in | 5.540 |
| Product width mm | 140.716 |
| Series | Delta series |
| Sub brand | Char-Lynn |