Product specifications
Characteristic | Value |
|---|---|
| Model Code | MTB062AA01AC00A000000000B0000B |
| Motor Series | T Series |
| Valve system | Spool valve |
| Orbital gearwheel set type | Geroler |
| Mounting type | 2 s p83x3 b106 h14 |
| Motor Size | 100 |
| Geometric displacement [cm3/r [in3/r]] | 102 [6.2] |
| Motor type | Motor - Brake |
| Motor function | Brake - Low release pressure |
| Mounting flange type | 2 Bolt - A |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 82.5 x 3.1, 106.4, 13.6 [3.25 x 0.12, 4.19, 0.54] |
| Shaft type | Straight |
| Shaft dimension | Dia. 1 inch, 1/4 - 20 UNC-2B thread in shaft end |
| Shaft Key | Woodruff key |
| Main port thread type | Manifold |
| Main port style | Sideport - aligned |
| Main port dimension | 0.500 inch drilled hole, 4 x 5/16 - 18 UNC-2B mounting threads |
| Drain Port Dimension | None |
| Brake Release Port Dimension | 7/16 - 20 UNF-2B SAE O-Ring Port |
| Painted | No |
| Paint information | n/a |
| Special Features Assembly | Turned component |
| Dust seal | Standard |
| Shaft Seal | NBR - Standard |
| Seal Kit | No data available |
| Front bearing type | Journal bearing |
| Rear bearing type | Journal bearing |
| Orbital gearwheel set | Standard |
| Check valve function | No |
| Hydraulic valve function | None |
| Sensor | None |
| Packaging | No data available |
| Name Tag | Danfoss name tag |
| Brand | Danfoss |
| Output shaft type | 01 Str 1in |
| Product height in | 5.270 |
| Product height mm | 133.858 |
| Product length in | 9.680 |
| Product length mm | 245.872 |
| Product width in | 4.200 |
| Product width mm | 106.680 |
| Seal options | Standard seals |
| Series | T series motor w/brake |
| Sub brand | Char-Lynn |