Product specifications
Characteristic | Value |
|---|---|
| Model Code | MTB096CA16AB00A0060000GS0AL27B |
| Motor Series | T Series |
| Valve system | Spool valve |
| Orbital gearwheel set type | Geroler |
| Motor Size | 160 |
| Geometric displacement [cm3/r [in3/r]] | 158 [9.6] |
| Motor type | Motor - Brake |
| Mounting Flange Type | 2 Bolt - A |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 82.5 x 6.1, 106.4, 10.4 [3.25 x 0.24, 4.19, 0.41] SAE A |
| Shaft type | Splined |
| Shaft dimension | Dia. 7/8 inch, 13T |
| Shaft Key | n/a |
| Main port thread type | NPT / NPTF |
| Main port style | Sideport - aligned |
| Main port dimension | 1/2 - 14 NPTF |
| Drain Port Dimension | None |
| Brake Release Port Dimension | 7/16 - 20 UNF-2B SAE O-Ring Port |
| Painted | Yes |
| Paint information | Primer, Yellow |
| Special Features Assembly | Standard |
| Dust seal | Standard |
| Shaft Seal | NBR - Low pressure, Double shaft seal - Spec. Component |
| Seal Kit | No data available |
| Front bearing type | Journal bearing |
| Rear bearing type | Journal bearing |
| Orbital gearwheel set | Standard |
| Check valve function | No |
| Hydraulic valve function | None |
| Sensor | None |
| Packaging | No data available |
| Name Tag | Customized |
| Brand | Danfoss |
| Product height in | 5.270 |
| Product height mm | 133.858 |
| Product length in | 10.090 |
| Product length mm | 256.286 |
| Product width in | 4.200 |
| Product width mm | 106.680 |
| Sub brand | Char-Lynn |
