Product specifications
Characteristic | Value |
---|---|
Motor function | Standard |
Shaft Seal | NBR - Standard |
Dust seal | Standard |
Sensor | None |
Packaging | Single pack |
Name Tag | Danfoss name tag |
Brake Release Port Dimension | n/a |
Brand | Danfoss |
Check valve function | Yes |
Design code | 01 |
Drain Port Dimension | G 1/4 |
Front bearing type | Tapered roller bearing |
Geometric displacement [cm3/r [in3/r]] | 311.2 [18.99] |
Hydraulic valve function | None |
Main port dimension | G 3/4 |
Main port style | Sideport - staggered |
Main port thread type | BSP |
Model Code | MC4310AD04AB0200000000000AB00A |
Motor Series | XL4 Series |
Motor size | 310 |
Motor type | Standard |
Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 125.0 x 9.2, 160.0, 14.3 [4.92 x 0.36, 6.30, 0.56] |
Mounting flange type | 4 Bolt - Square |
Orbital gearwheel set | Standard |
Orbital gearwheel set type | Geroler |
Paint information | Painted, Black |
Painted | Yes |
Rear bearing type | Tapered roller bearing |
SHAFT TYPE | Straight |
Seal Kit | Z331-32 |
Shaft Key | Rectangular key, 8 x 12 x 70 mm |
Shaft dimension | Dia. 40 mm, M12 x 1.75-6H thread in shaft end |
Special Features Assembly | Standard |
Special features hardware | Standard |
Sub brand | Xcel |
Valve system | Disc valve with valve drive |