Product specifications
Characteristic | Value |
---|---|
Model Code | MC2100ZD16AS02000130052ABABAAB |
Motor Series | XL2 Series |
Valve system | Disc valve with valve drive |
Orbital gearwheel set type | Geroler |
Motor size | 100 |
Geometric displacement [cm3/r [in3/r]] | 101.3 [6.18] |
Motor type | Standard |
Motor function | Standard |
Mounting flange type | 4 Bolt - Square |
Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 82.6 x 6.3, 106.4, 13.6 [3.25 x 0.25, 4.19, 0.54] - Spec. Component |
Shaft type | Straight |
Shaft dimension | Dia. 32 mm, M8 x 1.25-6H thread in shaft end |
Shaft Key | Rectangular key, 10 x 8 x 45 mm |
Main port thread type | BSP |
Main port style | Sideport - staggered |
Main port dimension | G 1/2, 2 x M10 x 1.5-6H block mounting threads |
Drain Port Dimension | G 1/4 |
Brake Release Port Dimension | n/a |
Painted | Yes |
Paint information | Painted, Black |
Special Features Assembly | Direction of rotation |
Dust seal | Standard |
Shaft Seal | HNBR - High pressure |
Seal Kit | Z331-51 |
Front bearing type | Tapered roller bearing |
Rear bearing type | Tapered roller bearing |
Orbital gearwheel set | Standard |
Check valve function | Yes |
Hydraulic valve function | None |
Sensor | None |
Packaging | Single pack |
Name Tag | Danfoss name tag |
Brand | Danfoss |
Sub brand | Xcel |