Product specifications
Characteristic | Value | Description |
|---|---|---|
| Model Code | MC6490AH12AC030000B001800AEAAB | |
| Motor Series | XL6 Series | |
| Valve system | Disc valve with valve drive | |
| Orbital gearwheel set type | Geroler | |
| Motor Size | 490 | |
| Geometric displacement [cm3/r [in3/r]] | 491.7 [30.01] | |
| Motor type | Standard | |
| Motor function | Standard | |
| Mounting flange type | 4 Bolt - Square | |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 160.0 x 9.9, 200.0, 18.0 [6.30 x 0.39, 7.87, 0.71] | |
| Shaft type | Straight | |
| Shaft dimension | Dia. 50 mm, M12 x 1.75-6H thread in shaft end | |
| Shaft Key | Rectangular key, 14 x 9 x 70 mm | |
| Main port thread type | BSP | |
| Main port style | Sideport - staggered | |
| Main port dimension | G 1 | |
| Drain Port Dimension | G 1/4 | |
| Brake Release Port Dimension | n/a | |
| Painted | Yes | |
| Paint information | Painted, Black - Spec. Component | |
| Special Features Assembly | Standard | |
| Dust seal | Extreme environment triple lip seal | |
| Shaft Seal | NBR - Low pressure | |
| Seal Kit | Z331-114 | |
| Front bearing type | Tapered roller bearing | |
| Rear bearing type | Tapered roller bearing | |
| Orbital gearwheel set | Standard | |
| Check valve function | Yes | |
| Hydraulic valve function | None | |
| Sensor | None | |
| Packaging | Single pack | |
| Name Tag | Danfoss name tag | |
| Brand | DANFOSS | Danfoss |
| Sub brand | XCEL | Xcel |
