Product specifications
Characteristic | Value |
---|---|
Brake type | Brake T 10K, EXT P, W MR |
Brand | Danfoss |
Design code | Second |
Displacement | 165 cm3/r (10.0 in3/r) |
Drain | With drain |
Flange | 2 bolt flange |
Output shaft type | 25MM Straight key 7x7x31.7 |
Port type | G1/2 O-ring port |
Product series | S Series with brake |
Sub brand | Char-Lynn |