Product specifications
Characteristic | Value |
---|---|
Motor function | Brake - Low release pressure |
Shaft Seal | NBR - Low pressure |
Dust seal | n/a |
Sensor | None |
Packaging | Single pack |
Name Tag | Danfoss name tag |
Brake Release Port Dimension | G 1/4 |
Check valve function | No |
Delete Model Code | Yes |
Design Code | 2 |
Drain Port Dimension | G 1/4 |
Front bearing type | Tapered roller bearing |
Geometric displacement [cm3/r [in3/r]] | 410.9 [25.07] |
Hydraulic valve function | None |
Main port dimension | G 3/4, 2 x M10 block mounting threads |
Main port style | Sideport - staggered |
Main port thread type | BSP |
Model Code | OMT-0400-F-BA-W50-AB-1D-K13-C-N-1B-0-A-NN-NNNNN-NN-NN-NN-SP-NNN |
Motor Series | OMT Series |
Motor size | 400 |
Motor type | Motor - Brake |
Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 172.0 x 7.0, 200.0, M12 [6.77 x 0.32, 7.87, M12] |
Mounting flange type | 4 Bolt - Wheel |
Orbital gearwheel set | Standard |
Orbital gearwheel set type | Geroler |
Paint information | n/a |
Painted | No |
Rear bearing type | Tapered roller bearing |
Seal Kit | 151B0152 |
Shaft Key | n/a |
Shaft dimension | Thread Hole Flange: 10 x M12 - BCD 100 mm [3.9 inch] |
Shaft type | Wheel hub |
Special Features Assembly | Standard |
Special features hardware | Standard |
Valve system | Disc valve with valve drive |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |