BMV integrated drive motor
The BMV integrated drive motor combines a high-speed variable two-speed motor with a two-stage planetary reduction gearbox to deliver maximum output torque up to 6,920 Nm [5,104 lb ft]. Covering displacements from 28 cm³ to 51 cm³ [1.71 in³ to 3.11 in³] and supporting machine capacities from 3T to 6.5T, it is engineered for hydrostatic transmission applications. It features an integrated multiplate parking brake and operates at working pressures up to 350 bar [5,076 psi]. This compact unit supports flexible installation for wheeled and tracked vehicles in agriculture, construction, and road building.
Features and benefits
- Variable two-speed motor with two-stage planetary gear
- Integrated multiplate parking brake for high-torque holding
- Compact, space-saving design eases installation constraints
- Duo-cone mechanical seal design increases component durability
- PLUS+1® compliant with optional speed sensor integration
- Low noise operation with comfortable oil changing
- Options include loop flushing valves and inch/metric ports
Applications
- Agriculture
- Construction
- Road-building machinery
- Tracked vehicles
- Wheeled vehicles
- Hydrostatic transmission (HST) systems