BMV integrated drive motor
The BMV integrated drive motor combines a high-speed variable two-speed motor with a two-stage planetary reduction gearbox to deliver maximum output torque up to 6,920 Nm [5,104 lb ft]. Engineered for hydrostatic transmission applications, it features an integrated multiplate parking brake and operates at working pressures up to 350 bar [5,076 psi]. This compact unit supports flexible installation for wheeled and tracked vehicles in agriculture, construction, and road building.
Features and benefits
- Variable two-speed motor with two-stage planetary gear
- Integrated multiplate parking brake for high-torque holding
- Compact, space-saving design eases installation constraints
- Duo-cone mechanical seal design increases component durability
- PLUS+1® compliant with optional speed sensor integration
- Low noise operation with comfortable oil changing
- Options include loop flushing valves and inch/metric ports
Applications
- Agriculture
- Construction
- Road-building machinery
- Tracked vehicles
- Wheeled vehicles
- Hydrostatic transmission (HST) systems