SPRING-HELICAL COMP, 1.80x33.90x118.37
11094299
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 11160235
11094299
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 48,490 N | |
| Material | EN 10270-2 - VDSICR | |
| Material | EN 10270-2 - VDSICR | EN 10270-2 |
| Number of active Coils | 6,30 PC | |
| Remarks | HMS-130 KL.1 | HMS-130 KL.1 |
| Spring, Inside Diameter | 30,3000 mm | |
| Spring, Length Test | 21,5300 mm | |
| Spring, Length unloaded | 118,3700 mm | |
| Spring, Outside Diameter | 33,9000 mm | |
| Spring, Rate | 0,500 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | 1 | 1 |
| Wire, Diameter | 1,8000 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |