
925 SERIES FB 650 HYDRAULIC BRAKE
11200205
Model code: 925650K3031AAAAAS
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Brakes and release pumps
Product specifications
Characteristic  | Value  | Description  | 
|---|---|---|
| Add-on option | A | Standard | 
| Fluid type | MINERAL BASED OIL | Mineral base | 
| Holding torque option | 650 | 650 Nm (5750 LB-IN | 
| Maximum release pressure bar | 207 | |
| Maximum release pressure psi | 3000 | |
| Maximum speed rpm | 250 | |
| Miscellaneous option | AA | None | 
| Mount and port option | K30 | 4-Hole brake mount 7/16-20 | 
| Package option | S | Single package | 
| Paint option | A | Black | 
| Release pressure bar | 20 | |
| Release pressure psi | 290 | |
| Release volume cm3 | 9,00 | |
| Release volume in3 | 0,55 | |
| Series designation | 925 | FB | 
| Shaft option | 31 | 1-1/2" Tapered | 
| Valve cavity/cartridge option | A | None | 
| Working temperature max C | 82 | |
| Working temperature max F | 180 | 
General specifications
Characteristic  | Value  | 
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |