Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Compatible hose ID | .625 in | |
| End gender 1 | Female | |
| End Size 1 | 7/8 IN | |
| End type 1 | SAE 37 | |
| End type 2 | Line/Hose/Tube | |
| Hose cut-off factor | 1.76 in | |
| Hose dash size | -10 | |
| Item type | Nipple Assembly | |
| Product Height | 1.15 in | |
| Product Length/Depth | 3.22 in | |
| Product material | Carbon Steel | |
| Product Volume | 4.258 in³ | |
| Product Weight | .264 lb | |
| Product Width | 1.15 in | |
| Thread sealant | No | |
| Thread Size 1 | 7/8-14 |