1B24FLE24
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4S24FLE24
1B24FLE24
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 67.5 Degree | |
| Compatible hose ID | 1.5 in | |
| Compatible hoses | 2661-12, FC136, FC318-12, FC616, FC636, FC659, FC736, GH493 | |
| Compatible tube OD | 1.5 in | |
| Construction style | Crimp | |
| Drop dimension | 2.14 | |
| End type 1 | Flanged | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | DURA-KOTE | |
| Hose cut-off factor | 5.39 in | |
| Hose dash size | -24 | |
| Inside diameter | 1.19 in | |
| Item type | Fitting Assembly | |
| Outside diameter | 2.731 in | |
| Product Height | 2.14 in | |
| Product Length/Depth | 7.21 in | |
| Product material | Carbon Steel | |
| Product Volume | 42.138 in³ | |
| Product Weight | 2.56 lb | |
| Product Width | 2.731 in | |
| Thread sealant | No | |
| UPC | 678146129680 |