Aeroquip by Danfoss
1Z32CTF32
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 6S32CTF32
1Z32CTF32
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Aeroquip by Danfoss | |
| Construction style | Crimp | |
| Finish/plating | DURA-KOTE | |
| Hose cut-off factor | 7.27 in | |
| Product material | Carbon Steel | |
| Product Type | Crimp Hose Fittings | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | 1Z Series |