Aeroquip by Danfoss
1ZA16FRB16
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 6SA16FRB16
1ZA16FRB16
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Brand | Aeroquip by Danfoss | |
| Compatible hose ID | 1 in | |
| Compatible hoses | H104, H145, H145R, H190, H190H, H245, H245L, H280, H290, H290H, H290L, H345, H350, H400, H421, H425, H1777 (-04, -06, 08), H1776 (-04 thru -20), H1571 (-12 only), H6002 (-08, -12, -16), H6008 (-16 & -20), H6009 (-20 only), H9622 (-12, -16, -20), H265 (-04, -06, -08, -12, -16), H275 (-04 thru -16), H1812 (-04 thru -20), H0106 (-04 thru -10), H0105 (-06 thru -12, -20), H116 (-04, -06, -08), H115 (-04 thru -20), H1982 (-06 thru -16), H1981 (-04, -06, -08), H9949 | |
| Compatible tube OD | 1 in | |
| Construction style | Crimp | |
| End Size 1 | 1 IN | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | DURA-KOTE | |
| Hose cut-off factor | 3.37 in | |
| Hose dash size | -16 | |
| Item type | Fitting Assembly | |
| Product Height | 2.8 in | |
| Product Length/Depth | 5.93 in | |
| Product material | Carbon Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 38.687 in³ | |
| Product Weight | 2.09 lb | |
| Product Width | 2.33 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 1 7/16-12 | |
| Trade Name | 1Z Series | |
| UPC | 678146134455 | |
| Working pressure | 6000 Psi |