Aeroquip by Danfoss
1ZA20FRA20
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 6SA20FRA20
1ZA20FRA20
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 45 Degree | |
| Brand | Aeroquip by Danfoss | |
| Compatible hose ID | 1.25 in | |
| Compatible hoses | H104, H145, H145R, H190, H190H, H245, H245L, H280, H290, H290H, H290L, H345, H350, H400, H421, H425, H1777 (-04, -06, 08), H1776 (-04 thru -20), H1571 (-12 only), H6002 (-08, -12, -16), H6008 (-16 & -20), H6009 (-20 only), H9622 (-12, -16, -20), H265 (-04, -06, -08, -12, -16), H275 (-04 thru -16), H1812 (-04 thru -20), H0106 (-04 thru -10), H0105 (-06 thru -12, -20), H116 (-04, -06, -08), H115 (-04 thru -20), H1982 (-06 thru -16), H1981 (-04, -06, -08), H9949 | |
| Compatible tube OD | 1.25 in | |
| Construction style | Crimp | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | DURA-KOTE | |
| Hose cut-off factor | 4.13 in | |
| Hose dash size | -20 | |
| Item type | Fitting Assembly | |
| Packaged Weight | 2.71 lb | |
| Product Height | 1.22 in | |
| Product Length/Depth | 7.08 in | |
| Product material | Carbon Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 22.717 in³ | |
| Product Weight | 2.71 lb | |
| Product Width | 2.63 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 1 11/16-12 | |
| Trade Name | 1Z Series | |
| UPC | 678146134493 | |
| Working pressure | 3600 Psi |