3130-12008
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Thermoplastic hydraulic hose
Recommended replacement: 3130-12-200BX, 3TR7-12-200BX
3130-12008
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | General Hydraulic & chemical transfer |
| Bend radius - min | 5 in |
| Burst pressure | 5000 Psi |
| Certification(s) | SAE 100R7 |
| Color | Black |
| Conditional temperature range | -40 F to 150 F with water based or fire resistant fluids |
| Conductivity | Conductive |
| Cover material | Polyurethane |
| Cover style | Perforated |
| Dash size | -12 |
| Inside diameter | .75 in |
| Lay line style | Ink Jet |
| Outside diameter | 1.07 in |
| Product Height | 1.07 in |
| Product Length/Depth | 2400 in |
| Product Volume | 2747.76 in³ |
| Product Weight | 35.198 lb |
| Product Width | 1.07 in |
| Qualified hose fittings | 90A, 9C6, U Series, 903, Z Series W/ Sleeve |
| Reinforcement material | Synthetic fiber |
| Tube material | Nylon lined |
| Working pressure | 1250 Psi |
| Working temperature - max | 150 °F |
| Working temperature - min | -40 °F |