
Hyd Hose thermo TwinLine250ftcontreel
3580-06-2-250RC
Catalog item:
3580-06-2-250RC
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Thermoplastic hydraulic hose, Thermoplastic hydraulic hose
3580-06-2-250RC
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Bend radius min (inch) | 2.250 |
| Bend radius min (mm) | 57.150 |
| Brand | Synflex by Danfoss |
| Catalog Item | 3580-06-2-250RC |
| Color | Black |
| Compliances | SAE 100R1SAE 100R7 |
| Conditional temp range | -40F to 225F fire resistant-40F to 225F for water based |
| Cover material | Polyurethane (TPU) |
| Fixed Length | 76.200 |
| Inside diameter (inch) | 0.37 |
| Inside diameter (mm) | 9.40 |
| Outside diameter (inch) | 0.65 |
| Outside diameter (mm) | 16.51 |
| Package form | Reel |
| Qualified hose fittings | 90390A |
| Reinforcement material | Brass plated steel wire |
| Size | -6 |
| Working temperature max (C) | 107 |
| Working temperature max (F) | 225.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |