O-RING, DHMS112 29.00x2.50 N-FKM90
364968
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 11118915
364968
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N | N |
| Material | FKM90, D-HMS-112 | FKM90, D-HMS- |
| Material | FKM90, D-HMS-112 | FKM90, D-HMS- |
| O-Ring, Cross Section | 2,5000 mm | |
| O-Ring, Inside Diameter | 29,0000 mm | |
| Remarks | N/A | |
| Size/Dimensions | L17.6XW11.4XH5.8 CM | |
| Standard | N/A | |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |