12ER125 R&T,MSC
406507
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Expanding clutches and brakes
406507
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Clutch brake application | PRESSURE SET | Pressure set |
| Clutch brake type | ER | ER |
| Configuration | SINGLE ELEMENT | Single element |
| Friction width | 1.25 INCH | 1.25 inch |
| Item type | RIM & TUBE | Rim & tube |
| Product height in | 11.625 | |
| Product height mm | 295.275 | |
| Product length in | 11.625 | |
| Product length mm | 295.275 | |
| Product material | CARBON STEEL AND NEOPRENE | Carbon steel and neoprene |
| Product width in | 2.500 | |
| Product width mm | 63.500 | |
| Size | 12 | 12 |
| Sub brand | AIRFLEX | Airflex |