
OVERCENTER VALVE, 1CEL30, 1CEL30-F-30S
406AA00011A
Model code: 1CEL30-F-30S
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Motion control valves
Recommended replacement: 406AA02083A
406AA00011A
Product specifications
Characteristic | Value |
|---|---|
| Adjustment type | Screw |
| Brand | Vickers by Danfoss |
| Cavity | A6610 |
| Flow rate LPM | 30.000 |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Counterbalance Valve |
| Housing | Yes |
| Housing material | Steel |
| Installation type | Screw-in Cartridge |
| Leakage | 0.25 cc/min |
| Max load induced p BAR | 280.000 |
| Max pilot adjust p BAR | 78.023 |
| Max relief press BAR | 380.000 |
| Min pilot adjust p BAR | 63.837 |
| Model Code 1 | 1CEL30-F-30S |
| Number of housing ports | 3 |
| Number of valve ports | 3 |
| Operating temperature | -30 C to 90 C (-22 to 194 F) |
| Operation | Pilot operated |
| Pilot ratio | 4.3:1 |
| Port size | None |
| Port type | SAE |
| Pressure rating BAR | 380.000 |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 3.930 |
| Product length mm | 99.822 |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Recommended filtration level | 18/16/13 |
| Seal type | Nitrile |
| Special features | None |
| Style | Pilot assisted relief with check |
| Valve torque into cavity | 45 Nm |