MOTOR-FIX DISPL S40MF044D
4443056
Model code: MMF-044-D-A-N-U-C-D-NNN-***
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 40 fixed motors
Product specifications
Characteristic | Value | Description |
---|---|---|
S40_PRODUCT_RES | MMF | Fixed displacement motor |
BASE DISPLACEMENT | 044 | 44 cc/rev (2.65 cu in/rev) |
TYPE | D | 35cc & 44cc product type |
C: SEAL GROUP | A | Shaft seal, standard |
D: OUTPUT SHAFT | N | 1.0 inch diameter, tapered, 1.5inch/foot |
E: ENDCAP | U | Axial ports |
F: CYLINDER BLOCK GROUP | C | Standard cylinder block assembly with speed ring |
G: HOUSING CONFIGURATION | D | Standard housing with speed sensor (KPPG13408) |
T: SPECIAL HARDWARE FEATURES | NNN | Special hardware - none, black paint Danfoss tag |
ZZ: SPECIAL FEATURES (NON-HDW) | *** | None |
Product | MMF | Fixed displacement motor |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |