4715X16
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: FF1861T1616S
4715X16
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Tee | |
| Certification(s) | SAE J1453 | |
| Drop dimension | 2.35 | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End Gender 3 | Male | |
| End Size 1 | 1 IN | |
| End Size 2 | 1 IN | |
| End Size 3 | 1 IN | |
| End type 1 | FOR-SEAL | |
| End type 2 | FOR-SEAL | |
| End Type 3 | FOR-SEAL | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | 1.625 in | |
| Inside diameter (bore hole size) | .811 in | |
| Item type | FOR-SEAL Male/FOR-SEAL Male/FOR-SEAL Male Tee Adapter | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 2.35 in | |
| Product Length/Depth | 4.7 in | |
| Product material | Carbon Steel | |
| Product Volume | 17.782 in³ | |
| Product Weight | 1.12 lb | |
| Product Width | 1.61 in | |
| Thread sealant | No | |
| Tube OD 1 | 1 in | |
| Tube OD 2 | 1 in | |
| UNSPSC | 40183100 | |
| UPC | 639789257154 |