54520
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 500023-20S, FF5238-2020S
54520
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 45 Degree | |
| End Size 1 | 1 IN | |
| End Size 2 | 1 IN | |
| End type 1 | SAE | |
| End type 2 | Flanged | |
| Finish/plating | DURA-KOTE | |
| Item type | SAE /Flanged Elbow Adapter | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.15 in | |
| Product Length/Depth | 3.86 in | |
| Product material | Carbon steel | |
| Product Volume | 8.878 in³ | |
| Product Weight | .73 lb | |
| Product Width | 2 in | |
| Thread sealant | No | |
| Thread Size 1 | 1-5/8–12 | |
| UPC | 725975749487 |