6SP16W-J76
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 6SA16FR16
6SP16W-J76
Product specifications
Characteristic | Value | Description |
|---|---|---|
| End type 1 | Line/Hose/Tube | |
| Finish/plating | Steel | |
| Hex Size 1 | 1.625 in | |
| Item type | Fitting Assembly | |
| Packaged Height | 7 in | |
| Packaged Length | 9 in | |
| Packaged Volume | 441 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 7 in | |
| Product material | Carbon steel | |
| Thread sealant | No | |
| Thread Size 1 | 1-7/16-12 | |
| UPC | 639789330697 |