6SP32W-632
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 6SA32FJ32
6SP32W-632
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Compatible hose ID | 2 in | |
| Compatible hoses | H470: -20 thru -32 , H471: -32, H485: -20 & -24, H487: -20 & -24 | |
| Compatible tube OD | 2 in | |
| Construction style | Crimp | |
| End gender 1 | Female | |
| End gender 2 | Female | |
| End Size 1 | 2 IN | |
| End Size 2 | 2 IN | |
| End type 1 | JIC 37 | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Zinc Clear Trivalent Chromate | |
| Hose dash size | -32 | |
| Item type | Fitting Assembly | |
| Packaged Height | 5.984 in | |
| Packaged Length | 7.008 in | |
| Packaged Volume | 209.679 in³ | |
| Packaged Weight | 2.501 lb | |
| Packaged Width | 5 in | |
| Product Height | 3.56 in | |
| Product Length/Depth | 7.32 in | |
| Product material | Carbon steel | |
| Product Volume | 92.771 in³ | |
| Product Weight | 5.75 lb | |
| Product Width | 3.56 in | |
| Thread sealant | No | |
| Thread Size 1 | 2 1/2 - 12 | |
| UNSPSC | 27121700 | |
| UPC | 639789296252 | |
| Working pressure | 1750 Psi |